(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DLC Mill for Aluminum 2DLCM

DLC Mill for Aluminum 2DLCM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· End mill for aluminum and copper alloys.
· Dry machining of aluminum is possible.

PDF

Part Number

Configured Part Number is shown.

Part Number
2DLCM1
2DLCM1.5
2DLCM2
2DLCM2.5
2DLCM3
2DLCM3.5
2DLCM4
2DLCM4.5
2DLCM5
2DLCM5.5
2DLCM6
2DLCM7
2DLCM8
2DLCM9
2DLCM10
2DLCM11
2DLCM12
2DLCM16
2DLCM20
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
Groove Cutting Edge Length L
(mm)
1 Piece(s)Available

8 Days or more

1344013
1 Piece(s)Available

8 Days or more

1.544401.54
1 Piece(s)Available

8 Days or more

2644026
1 Piece(s)Available

8 Days or more

2.584402.58
1 Piece(s)Available

8 Days or more

3864538
1 Piece(s)Available

8 Days or more

3.5106453.510
1 Piece(s)Available

8 Days or more

411645411
1 Piece(s)Available

8 Days or more

4.5116504.511
1 Piece(s)Available

8 Days or more

513650513
1 Piece(s)Available

8 Days or more

5.5136505.513
1 Piece(s)Available

8 Days or more

613650613
1 Piece(s)Available

9 Days or more

716860716
1 Piece(s)Available

8 Days or more

819860819
1 Piece(s)Available

8 Days or more

9191070919
1 Piece(s)Available

8 Days or more

102210701022
1 Piece(s)Available

8 Days or more

112212751122
1 Piece(s)Available

9 Days or more

122612751226
1 Piece(s)Available

8 Days or more

163216901632
1 Piece(s)Available

8 Days or more

2038201002038

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 2 Model Square
Coating DLC Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support