(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, AG Starting Drill Bit, AGSTDLS, Long

HSS Solid Drill Bits - Straight Shank, AG Starting Drill Bit, AGSTDLS, Long

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Long shank type starting HSS drill for deep locations or avoiding interference.
[Features]
· Capable of speedy centering, chamfering and V-grooving and boasts a long service life.
· Highly accurate positioning is possible with good bite.
· The sharp blade produces a beautifully finished surface.
[Applications]
· Can be used with outstanding positioning accuracy for various processing, from chamfering to V groove machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
AGSTDLS3.0-60
AGSTDLS3.0-90
AGSTDLS3.0-120
AGSTDLS3.0-140
AGSTDLS4.0-60
AGSTDLS4.0-90
AGSTDLS4.0-120
AGSTDLS4.0-140
AGSTDLS5.0-60
AGSTDLS5.0-90
AGSTDLS5.0-120
AGSTDLS5.0-140
AGSTDLS6.0-60
AGSTDLS6.0-90
AGSTDLS6.0-120
AGSTDLS6.0-140
AGSTDLS8.0-60
AGSTDLS8.0-90
AGSTDLS8.0-120
AGSTDLS8.0-140
AGSTDLS10.0-60
AGSTDLS10.0-90
AGSTDLS10.0-120
AGSTDLS10.0-140
AGSTDLS12.0-60
AGSTDLS12.0-90
AGSTDLS12.0-120
AGSTDLS12.0-140
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Chamfer angle θ Overall Length L
(mm)
Tip diameter D1
(mm)
1 Piece(s)Available

Same day

Stock

3960°750.75
1 Piece(s)Available

12 Days or more

3990°75-
1 Piece(s)Available

10 Days or more

39120°75-
1 Piece(s)Available

10 Days or more

39140°75-
1 Piece(s)Available

10 Days or more

41260°1001
1 Piece(s)Available

Same day

Stock

41290°100-
1 Piece(s)Available

10 Days or more

412120°100-
1 Piece(s)Available

8 Days or more

412140°100-
1 Piece(s)Available

12 Days or more

51460°1001.25
1 Piece(s)Available

8 Days or more

51490°100-
1 Piece(s)Available

8 Days or more

514120°100-
1 Piece(s)Available

10 Days or more

514140°100-
1 Piece(s)Available

12 Days or more

61560°1501.5
1 Piece(s)Available

10 Days or more

61590°150-
1 Piece(s)Available

8 Days or more

615120°150-
1 Piece(s)Available

12 Days or more

615140°150-
1 Piece(s)Available

10 Days or more

82060°1502
1 Piece(s)Available

12 Days or more

82090°150-
1 Piece(s)Available

12 Days or more

820120°150-
1 Piece(s)Available

8 Days or more

820140°150-
1 Piece(s)Available

10 Days or more

102560°2002.5
1 Piece(s)Available

10 Days or more

102590°200-
1 Piece(s)Available

Same day

Stock

1025120°200-
1 Piece(s)Available

10 Days or more

1025140°200-
1 Piece(s)Available

10 Days or more

123060°2003
1 Piece(s)Available

8 Days or more

123090°200-
1 Piece(s)Available

8 Days or more

1230120°200-
1 Piece(s)Available

10 Days or more

1230140°200-

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Cobalt HSS

Additional Products in this Category

Tech Support