(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HSS Solid Drill Bits - Straight Shank, LS-NC-LDS, Long

HSS Solid Drill Bits - Straight Shank, LS-NC-LDS, Long
  • Volume Discount

Ideal for chamfering deep parts with a tip angle of 90°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LS-NC-LDS-3X90
LS-NC-LDS-4X90
LS-NC-LDS-6X90
LS-NC-LDS-8X90
LS-NC-LDS-10X90
LS-NC-LDS-12X90
LS-NC-LDS-16X90
LS-NC-LDS-20X90
LS-NC-LDS-25X90
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
Tool No.
1 Piece(s)Available

17 Days or more

31175363503
1 Piece(s)Available

8 Days or more

415100463504
1 Piece(s)Available

8 Days or more

620150663506
1 Piece(s)Available

8 Days or more

826150863508
1 Piece(s)Available

8 Days or more

10302001063510
1 Piece(s)Available

8 Days or more

12362001263512
1 Piece(s)Available

8 Days or more

16412501663516
1 Piece(s)Available

8 Days or more

20532502063518
1 Piece(s)Available

8 Days or more

25602502563520

Loading...

  1. 1

Basic Information

Work material General steel / Cast Iron / Aluminum Tool Material Type High-speed steel Shank Type Straight shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
Tip angle(°) 90 Thinning NA

Additional Products in this Category

Tech Support