(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Shank Drill, Regular Type N 205

Straight Shank Drill, Regular Type N 205
  • Volume Discount

Standard drill for general drilling applications.

Part Number

Configured Part Number is shown.

Part Number
0205-001.000
0205-001.500
0205-002.000
0205-002.400
0205-002.500
0205-005.000
0205-005.300
0205-006.500
0205-007.000
0205-007.940
0205-007.950
0205-008.100
0205-008.200
0205-009.000
0205-009.500
0205-009.800
0205-012.500
0205-016.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

7 Days or more

11234
1 Piece(s)Available

7 Days or more

1.51840
1 Piece(s)Available

7 Days or more

22449
1 Piece(s)Available

7 Days or more

2.43057
1 Piece(s)Available

7 Days or more

2.53057
1 Piece(s)Available

8 Days or more

55286
1 Piece(s)Available

8 Days or more

5.35286
1 Piece(s)Available

8 Days or more

6.563101
1 Piece(s)Available

8 Days or more

769109
1 Piece(s)Available

8 Days or more

7.9475117
1 Piece(s)Available

8 Days or more

7.9575117
1 Piece(s)Available

8 Days or more

8.175117
1 Piece(s)Available

8 Days or more

8.275117
1 Piece(s)Available

8 Days or more

981125
1 Piece(s)Available

8 Days or more

9.581125
1 Piece(s)Available

8 Days or more

9.887133
1 Piece(s)Available

8 Days or more

12.5101151
1 Piece(s)Available

8 Days or more

16120178

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN338
Blade diameter tolerance h8 Coating Details Homogenizer

Additional Products in this Category

Tech Support