(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Hard, Regular Shank, Long 4-Flute RSL4SE (RSL4SE8)

Super Hard, Regular Shank, Long 4-Flute RSL4SE RSL4SE8
  • Volume Discount

General purpose end mill. Suitable for side processing of wide side surfaces and deep positions.

PDF

Part Number

Configured Part Number is shown.

RSL4SE8

Part Number
RSL4SE8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

835875

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part RSL4SE8 in the Super Hard, Regular Shank, Long 4-Flute RSL4SE series.

Products like this...

Part Number
RSL4SE13
RSL4SE14
RSL4SE17
RSL4SE18
RSL4SE4
RSL4SE9
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

135512105
1 Piece(s)Available

8 Days or more

145512105
1 Piece(s)Available

8 Days or more

176516120
1 Piece(s)Available

8 Days or more

186516120
1 Piece(s)Available

8 Days or more

420655
1 Piece(s)Available

8 Days or more

9451090

Additional Products in this Category

Tech Support