(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

HSS Solid Drill Bits - Straight Shank, AG-ESS Drill Bit, AGESS

HSS Solid Drill Bits - Straight Shank, AG-ESS Drill Bit, AGESS

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount

Coated high-speed drill that realizes high speeds and high feed rates approaching that of carbide drills.
[Features]
· New AG coating with excellent heat resistance and abrasion resistance is the best match for next generation high alloy high-speed steel.
· 50C type capable of high-speed machining at a cutting speed of 60 m/min.
· The next generation of high alloy steel HSS achieves both anti-chipping performance and friction resistance performance.
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum.
[Applications]
· Convenient for lathes where stable machining of carbide is difficult and low-rigidity processing machines.

PDF

Part Number

Configured Part Number is shown.

Part Number
AGESS1.2
AGESS2.1
AGESS2.9
AGESS3.3
AGESS4.1
AGESS4.6
AGESS4.8
AGESS5.2
AGESS5.3
AGESS5.6
AGESS5.7
AGESS5.8
AGESS6.7
AGESS7.8
AGESS8.5
AGESS8.8
AGESS9.6
AGESS9.8
AGESS11.2
AGESS11.7
AGESS12.1
AGESS12.2
AGESS13.1
AGESS13.2
AGESS13.3
AGESS13.4
AGESS13.6
AGESS13.7
AGESS13.8
AGESS13.9
AGESS14.0
AGESS14.1
AGESS14.2
AGESS14.3
AGESS14.4
AGESS14.6
AGESS14.7
AGESS14.8
AGESS14.9
AGESS15.1
AGESS15.2
AGESS15.3
AGESS15.4
AGESS15.5
AGESS15.6
AGESS15.7
AGESS15.8
AGESS15.9
AGESS16.0
AGESS16.1
AGESS16.2
AGESS16.3
AGESS16.4
AGESS16.6
AGESS16.7
AGESS16.8
AGESS16.9
AGESS17.1
AGESS17.2
AGESS17.3
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Body L1
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

1.28408.53
1 Piece(s)Available

8 Days or more

2.1124413.53
1 Piece(s)Available

Same day

Stock

2.9164817.53
1 Piece(s)Available

Same day

Stock

3.3185419.54
1 Piece(s)Available

Same day

Stock

4.12266256
1 Piece(s)Available

8 Days or more

4.62468276
1 Piece(s)Available

Same day

Stock

4.82670296
1 Piece(s)Available

Same day

Stock

5.22670296
1 Piece(s)Available

8 Days or more

5.32670296
1 Piece(s)Available

8 Days or more

5.62872316
1 Piece(s)Available

8 Days or more

5.72872316
1 Piece(s)Available

Same day

Stock

5.82872316
1 Piece(s)Available

Same day

Stock

6.73175348
1 Piece(s)Available

8 Days or more

7.83781408
1 Piece(s)Available

Same day

Stock

8.537874010
1 Piece(s)Available

8 Days or more

8.840904310
1 Piece(s)Available

8 Days or more

9.643934610
1 Piece(s)Available

8 Days or more

9.843934610
1 Piece(s)Available

8 Days or more

11.2471045712
1 Piece(s)Available

8 Days or more

11.7471045812
1 Piece(s)Available

8 Days or more

12.1511085812
1 Piece(s)Available

Same day

Stock

12.2511085812
1 Piece(s)Available

8 Days or more

13.1511085812
1 Piece(s)Available

8 Days or more

13.2511085812
1 Piece(s)Available

8 Days or more

13.3721328016
1 Piece(s)Available

8 Days or more

13.4721328016
1 Piece(s)Available

8 Days or more

13.6721328016
1 Piece(s)Available

8 Days or more

13.7721328016
1 Piece(s)Available

8 Days or more

13.8721328016
1 Piece(s)Available

8 Days or more

13.9721328016
1 Piece(s)Available

Same day

Stock

14721328016
1 Piece(s)Available

8 Days or more

14.1761368516
1 Piece(s)Available

8 Days or more

14.2761368516
1 Piece(s)Available

8 Days or more

14.3761368516
1 Piece(s)Available

8 Days or more

14.4761368516
1 Piece(s)Available

8 Days or more

14.6761428620
1 Piece(s)Available

8 Days or more

14.7761428620
1 Piece(s)Available

8 Days or more

14.8761428620
1 Piece(s)Available

8 Days or more

14.9761428620
1 Piece(s)Available

8 Days or more

15.1801469020
1 Piece(s)Available

8 Days or more

15.2801469020
1 Piece(s)Available

8 Days or more

15.3801469020
1 Piece(s)Available

8 Days or more

15.4801469020
1 Piece(s)Available

8 Days or more

15.5801469020
1 Piece(s)Available

8 Days or more

15.6801469020
1 Piece(s)Available

8 Days or more

15.7801469020
1 Piece(s)Available

8 Days or more

15.8801469020
1 Piece(s)Available

8 Days or more

15.9801469020
1 Piece(s)Available

8 Days or more

16801469020
1 Piece(s)Available

8 Days or more

16.1841509520
1 Piece(s)Available

8 Days or more

16.2841509520
1 Piece(s)Available

8 Days or more

16.3841509520
1 Piece(s)Available

8 Days or more

16.4841509520
1 Piece(s)Available

8 Days or more

16.6841509520
1 Piece(s)Available

8 Days or more

16.7841509520
1 Piece(s)Available

8 Days or more

16.8841509520
1 Piece(s)Available

8 Days or more

16.9841509520
1 Piece(s)Available

8 Days or more

17.1871539920
1 Piece(s)Available

8 Days or more

17.2871539920
1 Piece(s)Available

8 Days or more

17.3871539920

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type High-speed steel Link Model End Mill Shank
Coating Presence Available Coating Type Other Oil-Hole Presence NA
tip angle(Degree) 135 Units Ordered(Book) 1 Coating Details AG (AlCr-Based) Coating

Additional Products in this Category

Tech Support