(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

G Long End Mill, 2-Flute SL2GE (SL2GE4)

G Long End Mill, 2-Flute SL2GE SL2GE4
  • Volume Discount

Capable of machining from steel and stainless steel to aluminum. Suitable for grooving deep grooves or in deep locations.

PDF

Part Number

Configured Part Number is shown.

SL2GE4

Part Number
SL2GE4
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

420860

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiN
Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part SL2GE4 in the G Long End Mill, 2-Flute SL2GE series.

Products like this...

Part Number
SL2GE13
SL2GE14
SL2GE15
SL2GE40
SL2GE5
SL2GE6
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

135516110
1 Piece(s)Available

8 Days or more

145516110
1 Piece(s)Available

8 Days or more

156516120
1 Piece(s)Available

8 Days or more

4012532210
1 Piece(s)Available

8 Days or more

525865
1 Piece(s)Available

8 Days or more

625865

Additional Products in this Category

Tech Support