(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XPM End Mill (High Helix Short Type) XPM-EHS

XPM End Mill (High Helix Short Type) XPM-EHS
  • Volume Discount

High torsion series with great sharpness. Powder HSS XPM is used as the base material

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XPM-EHS-6
XPM-EHS-7
XPM-EHS-8
XPM-EHS-9
XPM-EHS-10
XPM-EHS-11
XPM-EHS-12
XPM-EHS-14
XPM-EHS-15
XPM-EHS-16
XPM-EHS-18
XPM-EHS-20
XPM-EHS-22X3F
XPM-EHS-22X4F
XPM-EHS-24X3F
XPM-EHS-24X4F
XPM-EHS-25X3F
XPM-EHS-25X4F
XPM-EHS-28X3F
XPM-EHS-28X4F
XPM-EHS-30X3F
XPM-EHS-30X4F
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

6153Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts86571206
1 Piece(s)Available

8 Days or more

7203Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts107571207
1 Piece(s)Available

8 Days or more

8203Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts107571208
1 Piece(s)Available

8 Days or more

9253Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts108071209
1 Piece(s)Available

8 Days or more

10253Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts129071210
1 Piece(s)Available

8 Days or more

11303Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts129571211
1 Piece(s)Available

8 Days or more

12303Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts129571212
1 Piece(s)Available

8 Days or more

14353Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1610571214
1 Piece(s)Available

8 Days or more

15403Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1611071215
1 Piece(s)Available

8 Days or more

16403Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1611071216
1 Piece(s)Available

8 Days or more

18403Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2012071218
1 Piece(s)Available

8 Days or more

20453Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2012571220
1 Piece(s)Available

8 Days or more

22453Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2513571222
1 Piece(s)Available

8 Days or more

22454Plane / Side / Groove / Inclined Cuts2513571242
1 Piece(s)Available

8 Days or more

24503Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2514071224
1 Piece(s)Available

8 Days or more

24504Plane / Side / Groove / Inclined Cuts2514071244
1 Piece(s)Available

8 Days or more

25503Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2514071225
1 Piece(s)Available

8 Days or more

25504Plane / Side / Groove / Inclined Cuts2514071245
1 Piece(s)Available

8 Days or more

28553Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts3215071228
1 Piece(s)Available

8 Days or more

28554Plane / Side / Groove / Inclined Cuts3215071248
1 Piece(s)Available

8 Days or more

30553Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts3215071230
1 Piece(s)Available

8 Days or more

30554Plane / Side / Groove / Inclined Cuts3215071250

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Tool Material Type Powder high-speed steel
Coating Non-Coated Helix Angle (θ) Powerful Torsion (45°-60°) Link Straight

Additional Products in this Category

Tech Support