(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Options for AD-4212A

Options for AD-4212A
  • Volume Discount

[Features]
· AD4212A-01: BCD output and external contact input (RS-232C and comparator outputs cannot be used).
· AD4212A-04: 5-stage comparator contact output.
· AD4212A-07: 3 m extension cable.
· AD4212A-08: Ethernet interface (dedicated data collection software WinCT-Plus included).
· AD4212A-19: Stainless steel windshield (included as standard with AD-4212A-100).
· AD4212A-20: Metal Foot Segment

Part Number

Configured Part Number is shown.

AD4212A-01

Part Number
AD4212A-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Option Options BCD Output, External Contact Input
Applicable Models, Series AD4212A Special Notes For A & D Packaging Quantity(Base/Piece) 1

Please check the type/dimensions/specifications of the part AD4212A-01 in the Options for AD-4212A series.

Additional Products in this Category

Tech Support