(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AU Series

AU Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Analog Bar Display: Available
Battery Support: None
Computer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)
Dust/Water Resistance: None
Main Applications: Measuring Instrument
Model: Body
Packaging Quantity: 1
Power Supply: AC Adapter (Standard Accessory)
Printer Connection Compatible Optional Items: No Option Required
Printer Connection Function: Yes (In addition to the cable or the like , may be option sold separately is required)
Quantity Measurement And Unit Conversion: Available
Specific Gravity Measurement (Option Required): Possible
Weighing Pan Dimensions (Φ): 80
Weighing Pan Shape: Round Plate
Win Direct Connection Function: Yes (Requires a Separate Cable)
For complete product overview and details on AU Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
AUW120D
AUW320
AUX120
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(g)
Minimum Display
(g)
Backlight Timer CAL
1 Piece(s)Available

11 Days or more

42 ~ 1200.00001 ~ 0.0001NoneAvailable
1 Piece(s)Available

11 Days or more

3200.0001AvailableAvailable
1 Piece(s)Available

11 Days or more

1200.0001NoneNone

Loading...

  1. 1

Basic Information

Main applications Weighing instrument Type Main Body Measurement Plate Shape Round Countersunk Head
Dry Cell Battery Compatible None PC output connection Yes (Options including a cable are required.) Measurement Plate Dimensions (φ)(mm) 80
Printer Output Connection Yes (An optional component may be required as well as cable and others.) Dust-proof and waterproof function None Built-In weight Available
Win direct connection function Yes (Requires a Separate Cable) PSC Full-auto Calibration Available One-Button Calibration Available
Clock function Available ISO Print Available Interval Timer Function Available
Specific Gravity Measurement (Option Required) Possible Quantity measurement and unit conversion Available Analog Bar Display Available
Packaging Quantity(Units) 1 Power Supply AC Adapter (Standard Accessory) Printer Connection Compatible Optional Items No Option Required

Additional Products in this Category

Tech Support