(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Analog Bar Display: Available
Backlight: None
Battery Support: None
Built-In Weight: None
Clock Function: None
Computer Connectivity Function: Yes (In case there is an optional purchase in addition to the cable)
Dust/Water Resistance: None
Interval Timer Function: None
Iso Print: None
Main Applications: Measuring Instrument
Model: Body
One-Button Calibration: None
Packaging Quantity: 1
Power Supply: AC Adapter (Standard Accessory)
Printer Connection Compatible Optional Items: No Option Required
Printer Connection Function: Yes (In addition to the cable or the like , may be option sold separately is required)
Psc Full-Auto Calibration: None
Quantity Measurement And Unit Conversion: Available
Specific Gravity Measurement (Option Required): Not Applicable
Timer Cal: None
Weighing Pan Shape: Square Plate
Win Direct Connection Function: None
For complete product overview and details on BL Series see the sections below:
Part Number |
---|
BL-220H |
BL-3200S |
BL-320H |
Part Number |
---|
Loading...
Main applications | Weighing instrument | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | None | PC output connection | Yes (Options including a cable are required.) | Printer Output Connection | Yes (An optional component may be required as well as cable and others.) |
Dust-proof and waterproof function | None | Built-In weight | None | Win direct connection function | None |
Backlight | None | PSC Full-auto Calibration | None | Timer CAL | None |
One-Button Calibration | None | Clock function | None | ISO Print | None |
Interval Timer Function | None | Specific Gravity Measurement (Option Required) | Not Applicable | Quantity measurement and unit conversion | Available |
Analog Bar Display | Available | Packaging Quantity(Units) | 1 | Power Supply | AC Adapter (Standard Accessory) |
Printer Connection Compatible Optional Items | No Option Required |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy