(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Scale, Flat Surface Scale Plate, for Purposes Other than Proof of Transaction

Manual Scale, Flat Surface Scale Plate, for Purposes Other than Proof of Transaction
  • Volume Discount

A straight face spring scale with easily readable flat scale plate and easily grasped zero point adjustment screw.
[Features]
· As it has a flat surface, the scale and index align perfectly.
· Main body/scale plate: aluminum, handle/hook: iron.
· Adjusting screw / scale plane edge: ABS resin (74451, 52, 53, 59, 93, 60, 99).
· Adjusting screw / Scale plane edge: Diecast zinc (74461, 87, 88).
[Applications]
· Ideal for measuring various weights, such as parcels / within factories / artworks, etc.

Part Number

Configured Part Number is shown.

74452

Part Number
74452
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 1000
Minimum Display(g) 10 Dust-proof and waterproof function None Number of scale intervals 96
Main Body Size(mm) 290×30×25 Operating tolerance (1/2 or less of capacity)(g) ±10 Operating tolerance (1/2 or more of capacity)(g) ±20

Additional Products in this Category

Tech Support