(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

TOP Mini Disc【1-5 Pieces Per Package】

TOP Mini Disc

Click this image to zoom it.

Move the mouse over the image to zoom

  • TOP Mini Disc
  • TOP Mini Disc
  • Volume Discount

Discs manufactured with polishing cloth surrounding the periphery. Unlikely to clog or burn, preventing heat distortion and enabling continuous work. "Autogenous" properties ensure a constant surface roughness from start to finish. Suitable for removal of spatter and beads after welding, metal deburring, rust removal and polishing.

Part Number

Configured Part Number is shown.

Part Number
TOP30A7
TOP30A10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

120
1 Piece(s)Available

37 Days or more

240

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 30 Mounting screw diameter(M×P) M7XP0.75
Attached arbor shaft diameter(mm) 3 Packaging Quantity(Sheets) 5 Application For removing spatter and beads, deburring of metal material, removal of rust and polishing

Additional Products in this Category

Tech Support