(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Universal Joint for Impact NJ80

Universal Joint for Impact NJ80
  • Volume Discount

Impact wrench attachment with 25.4 mm insertion.
[Features]
· Connect between the impact socket and power tool to enable work at an angle on inclined surfaces.
· The angle is approximately 30°.
· For impact wrenches and power tools.
· Ball-shaped and the rotation is very smooth.
· Since the angle is inclined by about 30°, it is possible to work in a place with height restrictions and obstacles.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

NJ80

 
Part Number
NJ80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Socket Shape Joint type Flat Width (Dimension S) 25.4 Drive (For Electric Drill, Shaft Dimension) (Inches) 1
Total Length (L Size)(mm) 138 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 55

Please check the type/dimensions/specifications of the part NJ80 in the Universal Joint for Impact NJ80 series.

Additional Products in this Category

Tech Support