(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 4130MP

Socket Wrench Set 4130MP
  • Volume Discount

Socket wrench set with 12.7 mm insertion.
[Features]
· Ideal for industrial machinery and automobile maintenance.
· For manual operation.
· 13 sockets, 4 handles.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· Uses a light and easy to carry resin case with emphasis on function and design.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

4130MP

 
Part Number
4130MP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Double Hex/Joints Flat Width (Dimension S) 10 / 12 / 13 / 14 / 16 / 17 / 18 / 19 / 21 / 22 / 24 / 26 / 27 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Ratchet Mechanism Claw catch method Number of Ratchet Teeth 48 Mass(g) 3500
Set Content 1 Socket (Double Hex): 4D-10, 4D-12, 4D-13, 4D-14, 4D-16, 4D-17, 4D-18, 4D-19, 4D-21, 4D-22, 4D-24, 4D-26, 4D-27 / Ratchet Handle: RH 43K / Spinner Handle: 211 / Extension Bar: 321 (150 mm) / Ball Joint: BJ40 / Plastic Case: TBP002

Please check the type/dimensions/specifications of the part 4130MP in the Socket Wrench Set 4130MP series.

Additional Products in this Category

Tech Support