(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless steel socket.
[Features]
· Square drive: 9.5 mm.
· Stainless steel socket for tightening and loosening bolts and nuts.
· The material used is precipitation hardening stainless steel, with the focus on strength.
· Rust-resistant, corrosion-resistant, chemical-resistant stainless steel, which is excellent from the hygiene perspective.
[Applications]
· Food-processing equipment, Medical industry, Clean rooms, Precision machinery, Ships, Marine sports, Ocean development.
· Plants, Waterproofing, Waterworks, Cleaning equipment, etc.
· Ideal in places where stainless steel bolts and nuts are used.
Part Number
Configured Part Number is shown.
S3V-08
S3V-08, S3V-19 - External appearance
Outline drawing
Product number | Square Drive dr. (mm) | Tip standard | Width across flats (mm) S | Dimension (mm) D1 | Dimension (mm) D2 | Dimension (mm) L | Dimension (mm) L1 | Materials | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
S3V-08 | 9.5 | 8 mm | 8 | 11.5 | 17.0 | 23.0 | 4.5 | Martensitic stainless steel | 18 |
S3V-10 | 9.5 | 10 mm | 10 | 14.0 | 17.0 | 24.0 | 5.5 | Martensitic stainless steel | 20 |
S3V-12 | 9.5 | 12 mm | 12 | 17.0 | 17.0 | 24.0 | 5.5 | Martensitic stainless steel | 22 |
S3V-13 | 9.5 | 13 mm | 13 | 18.5 | 17.0 | 25.5 | 7.0 | Martensitic stainless steel | 27 |
S3V-14 | 9.5 | 14 mm | 14 | 19.5 | 17.0 | 26.0 | 7.0 | Martensitic stainless steel | 30 |
S3V-17 | 9.5 | 17 mm | 17 | 23.0 | 18.0 | 28.5 | 9.0 | Martensitic stainless steel | 43 |
S3V-19 | 9.5 | 19 mm | 19 | 26.0 | 20.0 | 30.0 | 11.0 | Martensitic stainless steel | 57 |
S3V-21 | 9.5 | 21 mm | 21 | 28.0 | 20.0 | 32.0 | 13.0 | Martensitic stainless steel | 67 |
S3V-22 | 9.5 | 22 mm | 22 | 29.5 | 20.0 | 32.0 | 13.0 | Martensitic stainless steel | 75 |
S3V-24 | 9.5 | 24 mm | 24 | 32.0 | 21.0 | 35.0 | 15.5 | Martensitic stainless steel | 90 |
Drive (For Electric Drill, Shaft Dimension) (mm) | 9.5 | Opposite side dimensions(mm) | 8 | Overall Length | 23.0 |
---|---|---|---|---|---|
JAN Code | 4953488306200 | Trusco Code | 474-3130 | Mass(g) | 18 |
Please check the type/dimensions/specifications of the part S3V-08 in the SUS Socket (Hex Type) - Square Drive 9.5 mm series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy