(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Extension Bar SEX30-075 (Part Numbers)

Stainless Steel Extension Bar SEX30-075
  • Volume Discount

Extension bar featuring durability and rust resistance.
[Features]
· 9.5 mm drive. Total length: 75 mm.
· This stainless steel tool adopts precipitation hardened stainless steel that emphasizes strength and is rust resistant, and has excellent corrosion resistance, chemical resistance and hygienic properties.
[Applications]
· Food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, and plumbing work.
· Ideal for places that use stainless steel bolts and nuts such as cleaning equipment.

PDF

Part Number

Configured Part Number is shown.

SEX30-075

 
Part Number
SEX30-075
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Joint type Flat Width (Dimension S) 9.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Total Length (L Size)(mm) 75 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 18

Please check the type/dimensions/specifications of the part SEX30-075 in the Stainless Steel Extension Bar SEX30-075 series.

Additional Products in this Category

Tech Support