(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set (12-Sided Type)

Socket Wrench Set (12-Sided Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Single Item / Set : Set Product
•Use : Manual Operation
•Socket Shape : 12 x 6
•Flat Width (Dimension S) : 10, 11, 12, 13, 14, 17, 19, 21, 22, Output frequency range: 10 Hz to 1 MHz (5 ranges), Output waveforms: square wave and sine wave, Output amplitude: for sine wave, 5 Vrms or more (when load is 600 +¬)/for square wave, 10 Vpp or more (no load), Output frequency accuracy: dial accuracy -¦(3% + 1 Hz), (accuracy for dial 10 and 100 places), Output impedance: approx. 600 +¬, Attenuator: 0, -10, -20, -30, -40, -50 (dB) (when the following applies: six steps, accuracy -¦1 dB, and load 600 +¬)
•Drive (For Electric Drill, Shaft Dimension) (Inches) : 1/2
For complete product overview and details on Socket Wrench Set (12-Sided Type), see the sections below:

Part Number

Configured Part Number is shown.

1210A

Part Number
1210A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Socket Contents (12 sq.) 10, 11, 12, 13, 14, 17, 19, 21, 22, 24
Other Accessories Ratchet Handle RH4250A, Extension Bar EB4150, Sliding Handle ST4250

Please check the type/dimensions/specifications of the part 1210A in the Socket Wrench Set (12-Sided Type) series.

Additional Products in this Category

Tech Support