(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Semi-Deep Socket (6 Sided Type / 9.5 mm Insertion Angle)

Semi-Deep Socket (6 Sided Type / 9.5 mm Insertion Angle)
  • Volume Discount

[Features]
· It is a semi-deep type with an intermediate role between the standard and deep types.
· KTC unique Power Fit has been adopted to both aperture and drive.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
B3M-06
B3M-07
B3M-08
B3M-09
B3M-055
B3M-10
B3M-11
B3M-12
B3M-13
B3M-14
B3M-15
B3M-16
B3M-17
B3M-18
B3M-19
B3M-20
B3M-21
B3M-22
B3M-23
B3M-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

640373-191031
1 Piece(s)Available

8 Days or more

740373-193630
1 Piece(s)Available

8 Days or more

840373-195233
1 Piece(s)Available

8 Days or more

940373-197937
1 Piece(s)Available

8 Days or more

5.540373-189829
1 Piece(s)Available

9 Days or more

1040373-199534
1 Piece(s)Available

8 Days or more

1140373-201139
1 Piece(s)Available

8 Days or more

1240373-203745
1 Piece(s)Available

9 Days or more

1350373-205361
1 Piece(s)Available

8 Days or more

1450373-207071
1 Piece(s)Available

8 Days or more

1550373-209674
1 Piece(s)Available

8 Days or more

1650373-211879
1 Piece(s)Available

9 Days or more

1750373-213495
1 Piece(s)Available

9 Days or more

1850373-2151108
1 Piece(s)Available

9 Days or more

1950373-2177111
1 Piece(s)Available

8 Days or more

2050373-2193124
1 Piece(s)Available

8 Days or more

2150373-2215141
1 Piece(s)Available

8 Days or more

2250373-2231151
1 Piece(s)Available

8 Days or more

2350373-2258155
1 Piece(s)Available

9 Days or more

2450373-2274176

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Features It is a semi-deep type with an intermediate role between the standard and deep types. KTC's own power-foot type is used for both the bore size and the insertion angle.

Additional Products in this Category

Tech Support