(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Deep Socket Rail Set (Double Hex Type)

Deep Socket Rail Set (Double Hex Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • RS4305M/10
  • RS3305M/12
  • Volume Discount

[Features]
· Surface contact flat drive is adopted to ensure high torque is transmitted without damaging the corners of the insertion side square drive, in addition to the opening contacting the bolt and nut (double hex).

PDF

Part Number

Configured Part Number is shown.

RS3305M/12

 
Part Number
RS3305M/12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 12 Sq. Width across flat dimension 10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 8 / 9 Socket Contents(mm) 3305M-8、9、10、11、12、13、14、15、16、17、18、19
Set Contents (Items) 12 Trusco Code 395-7365 Features Surface contact flat drive is adopted to ensure high torque is propagated without damaging the corners of square drive portion at the insertion in addition to the opening contacting the bolt and nut (double hex).
Accessory Socket Rail Mass(g/Set) 878

Please check the type/dimensions/specifications of the part RS3305M/12 in the Deep Socket Rail Set (Double Hex Type) series.

Additional Products in this Category

Tech Support