(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Wrench Set (Strong Type) KH3072 (Part Numbers)

Hexagon Socket Wrench Set (Strong Type) KH3072

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Hex socket set ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· A standard set containing 7 sockets and 2 handles.
· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

KH3072

 
Part Number
KH3072
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/impact/impact for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex/joints for Hexagon socket head bolt Flat Width (Dimension S) 10 / 12 / 3 / 4 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Hex Wrench Tip Shape 6 Sq. Handle Type ° Ratchet Ratchet Handle Full Length Type Standard
Ratchet Mechanism Cam type Number of Ratchet Teeth 30

Please check the type/dimensions/specifications of the part KH3072 in the Hexagon Socket Wrench Set (Strong Type) KH3072 series.

Additional Products in this Category

Tech Support