(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Hexagon Socket (Part Numbers)

Short Hexagon Socket
  • Volume Discount

Socket ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· Various strength-enhancing alloy elements are blended.
· Complete heat treatment has been applied to raise alloy performance to the limit.
· A short type which makes itself useful in height-restricted work.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2H-03S
2H-04S
2H-05S
2H-06S
2H-07S
2H-08S
2H-2.5S
2H-10S
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
1 Piece(s)Available

8 Days or more

39
1 Piece(s)Available

12 Days or more

49
1 Piece(s)Available

12 Days or more

511
1 Piece(s)Available

12 Days or more

614
1 Piece(s)Available

12 Days or more

714
1 Piece(s)Available

12 Days or more

818
1 Piece(s)Available

8 Days or more

2.58
1 Piece(s)Available

12 Days or more

1018

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4 Total Length (L Size)(mm) 25
Hex Wrench Tip Shape 6 Sq. Shaft length (A measurement) hexagon only(mm) 9

Additional Products in this Category

Tech Support