(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Extension Bar NE60 (Part Numbers)

Impact Extension Bar NE60
  • Volume Discount

Extension bar for impact socket.
[Features]
· When it's difficult to operate a wrench, it can be connected between the wrench and socket to extend the socket.
· Extremely impact-resistant design.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
· Insertion angle: 19.0 mm.
[Applications]
· For deep and narrow areas.
· For impact wrenches and power tools.
· Ideal for assembling and maintenance of large industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NE60-100
NE60-150
NE60-200
NE60-250
NE60-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
1 Piece(s)Available

12 Days or more

100
1 Piece(s)Available

12 Days or more

150
1 Piece(s)Available

8 Days or more

200
1 Piece(s)Available

10 Days or more

250
1 Piece(s)Available

12 Days or more

300

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape Joint type Flat Width (Dimension S) 19 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 37

Additional Products in this Category

Tech Support