(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
53-piece tool set with V-type three-level double-opening metal case.
[Features]
· Standard set with carefully selected general tools that are suitable for maintenance of industrial machines.
· With plastic trays on all levels. Adopts a tough satin tray.
· Tool set that adopts a flat top and V shape 3-level dual opening tool case.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact. Available in 3 types of color variation.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.
Tool Set / Tool Box Only | Tool set | Tool Set Type | Double open portable type | Case Dimensions (Frontage x Depth x Height)(mm) | 433×220×240 |
---|---|---|---|---|---|
Set Content(Points) | 53 | Insertion Angle(mm) | 12.7 | Mass(g) | 13700 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy