(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Stainless Steel Extension Bar SEX30-150

Stainless Steel Extension Bar SEX30-150
  • Volume Discount

Extension bar featuring durability and rust resistance.
[Features]
· 9.5 mm drive with 150 mm length.
· Material adopts precipitation hardened stainless steel.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· Food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, etc.
· Ideal for places that use stainless steel bolts and nuts such as plumbing and cleaning equipment.

PDF

Part Number

Configured Part Number is shown.

SEX30-150

 
Part Number
SEX30-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Joint type Flat Width (Dimension S) 9.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Total Length (L Size)(mm) 150 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 18

Please check the type/dimensions/specifications of the part SEX30-150 in the Stainless Steel Extension Bar SEX30-150 series.

Additional Products in this Category

Tech Support