(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set (12-Sided Type) 1215A (Part Numbers)

Socket Wrench Set (12-Sided Type) 1215A

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Single Item / Set : Set Product
•Use : Manual Operation
•Socket Shape : 12 x 6
•Flat Width (Dimension S) : 10, 11, 12, 13, 14, 17, 19, 21, 22, 30, 32, 8, Distortion factor: 0.02% or less (500 Hz to 20 kHz), 0.05% or less (100 Hz - 100 kHz) (10x range for 100 Hz and 1x range for 100 kHz), 0.3% or less (50 Hz to 200 kHz), 0.5% or less (20 Hz - 500 kHz), 1.5% or less (10 Hz to 1 MHz), Output frequency range: 10 Hz to 1 MHz (5 ranges), Output waveforms: square wave and sine wave, Output amplitude: for sine wave, 5 Vrms or more (when load is 600 +¬)/for square wave, 10 Vpp or more (no load), Output frequency accuracy: dial accuracy -¦(3% + 1 Hz), (accuracy for dial 10 and 100 places), Output impedance: approx. 600 +¬, Attenuator: 0, -10, -20, -30, -40, -50 (dB) (when the following applies: six steps, accuracy -¦1 dB, and load 600 +¬), Start-up and shut down time/symmetry: 200 ns or less/-¦5% (when 1 kHz, at maximum output)
•Drive (For Electric Drill, Shaft Dimension) (Inches) : 1/2
For complete product overview and details on Socket Wrench Set (12-Sided Type) 1215A, see the sections below:

Part Number

Configured Part Number is shown.

1215A

Part Number
1215A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 8 / 26 / 27 / 30 / 32 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Socket Contents (12 sq.) 8, 10, 11, 12, 13, 14, 17, 19, 21, 22, 24, 26, 27, 30, 32
Other Accessories Ratchet Handle RH4250A, Extension Bar EB4150, Nut Spinner Handle SH4375, Sliding Handle ST4250, Cross Bar CB1225

Please check the type/dimensions/specifications of the part 1215A in the Socket Wrench Set (12-Sided Type) 1215A series.

Additional Products in this Category

Tech Support