(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket (12.7 mm Insertion Angle, Ball Point Type)

Hex Socket (12.7 mm Insertion Angle, Ball Point Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· It is for a 12.7 mm insertion angle.
· Ball point type.
[Applications]
· For tightening and loosening of hex socket bolts and set screws during work.

Part Number

Configured Part Number is shown.

Part Number
406BHTL
408BHTL
414BHTL
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Bits Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

6100411-3578100
1 Piece(s)Available

8 Days or more

898411-3616120
1 Piece(s)Available

8 Days or more

1492411-3705230

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Total Length (L Size)(mm) 137 Features It is for a 12.7 mm insertion angle. It is a ball point type.

Additional Products in this Category

Tech Support