(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Screw Jack (Fixed) Type

Screw Jack (Fixed) Type
  • Volume Discount

Attachment for No. E-175A can be used for SJK type. SJK-K type is provided with through holes in the center of the jack, making it possible to fix the jacks using bolts, etc.

Part Number

Configured Part Number is shown.

Part Number
SJK-105K
SJK-150K
SJK-250K
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
C
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

80 - 105601.88
1 Piece(s)Available

10 Days or more

100 - 150812.38
1 Piece(s)Available

10 Days or more

150 - 2501323.56

Loading...

  1. 1

Basic Information

B(mm) 65 D(mm) 17.5 E(mm) Tr40P4
F(mm) 6.1 Material S45C Load Resistance(kN) 58
Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support