(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

toggle clamp, clamp part: neoprene cap, style: Push-pull type/horizontal holding type

toggle clamp, clamp part: neoprene cap, style: Push-pull type/horizontal holding type
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.

Part Number

Configured Part Number is shown.

Part Number
EA639SE-1
EA639SE-2
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Handle Operation
1 Piece(s)Available

11 Days or more

4518340671850counterclock
1 Piece(s)Available

11 Days or more

4518340672345Clock

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Overall length(mm) 104 Main unit material General steel/cast iron
Toggle clamp unit/option Unit Toggle clamp direction Side Attachment Straight base
Clamp part neoprene cap Stroke 15.5mm Mounting bracket 23×42mm
Tightening capability 50 kg Model Push-pull type/horizontal holding type

Additional Products in this Category

Tech Support