(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle clamp (push-pull type)

Toggle clamp (push-pull type)
  • Volume Discount

ESCO clamping parts (for manual tightening) Toggle clamp.
Push-pull type.

Part Number

Configured Part Number is shown.

Part Number
EA639EE-1
EA639EE-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible size Clamp part Size Stroke Weight JAN code Tightening capability Handle Opening Angle
1 Piece(s)Available

11 Days or more

⌀16 mm, thickness: 6 mm or lesshex bolt head (M16 × P1.5)24×64.3×78(H)mm20.3mm113g451834070313191 kg88°·83°
1 Piece(s)Available

11 Days or more

⌀20 mm, thickness: 8 mm or lesshex bolt head (M8 × P1.25)28.6×150×98(H)mm40mm270g4518340703148136 kg97°

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Side Details of materials Steel (zinc plating) Handle rotation 360°
Model push-pull type

Additional Products in this Category

Tech Support