(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Seat, Counter Bores Mounted Model

Round Seat, Counter Bores Mounted Model

Click this image to zoom it.

Move the mouse over the image to zoom

Made of S45C (raw material).
For complete product overview and details on Round Seat, Counter Bores Mounted Model see the sections below:

Part Number

Configured Part Number is shown.

Round Seat, Counter Bores Mounted Model:Related Image
[ ! ]Although the B tolerance is ±0.02, we can decrease this variability per lot to within 0.01 for orders of 8 or less.

Part Number
RBC-SC20-[10-50/5]-M6
RBC-SC30-[15-50/5]-M8
RBC-SC40-[15-100/5]-M10
RBC-SC50-[20-100/5]-M[12,​16]
RBC-SC60-[20-150/5]-M[12,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship D
(mm)
B
(mm)
Mounting Bolt Hole M
1 Piece(s)

12 Days or more

2010 ~ 506
1 Piece(s)

12 Days or more

3015 ~ 508
1 Piece(s)

12 Days or more

4015 ~ 10010
1 Piece(s)

12 Days or more

5020 ~ 10012 ~ 16
1 Piece(s)

12 Days or more

6020 ~ 15012 ~ 16

Loading...

  1. 1

Specifications

Round Seat, Counter Bores Mounted Model:Related Image

Part Number   B
5 mm Increments
Mounting Bolt Hole
M
(Selection)
D
RBC-SC
(with Counter Bore)
20 10 ~50 M6
30 15 ~50 M8
40 15 ~50 M10
55 ~ 100 M10
50 20 ~50 M12 M16
55 ~ 100 M12 M16
60 20 ~50 M12 M16
55 ~ 100 M12 M16
105 ~ 150 M12 M16

Basic Information

Model Counterboring

Additional Products in this Category

Complementary Products

Tech Support