(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slant Nippers (with Strip Hole) N-5

Slant Nippers (with Strip Hole) N-5
  • Volume Discount

Oblique blade type nippers with a strip hole.
[Features]
· With hole for N-4 wire strip.
[Applications]
· Ideal for vertical cutting of parallel lines.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N-5-125
N-5-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Weight
(g)
Supplementary explanation
1 Piece(s)Available

10 Days or more

1331.2295Add coating peel-off hole to N-4, Strip hole diameter: 1.2 mmφ , other product specifications are same as N-4
1 Piece(s)Available

9 Days or more

1581.42.6140Large type strip with higher cutting capacity. Strip hole diameter: φ1.2/1.6 mm. Other product specifications are the same as N-4

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without spring NA
Wire Cutting Ability of Copper(mm2) 2 Main body: option Main Body

Additional Products in this Category

Tech Support