(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi Snip N-839 (Part Numbers)

Multi Snip N-839
  • Volume Discount

A multi-snip tool that can cut thin plates of aluminum plate in addition to VVR.
[Features]
· Cutting capacity (VCT wire): 3.5 mm2 x 4 cores.
· VVR wire: 3.5 mm2 x 3-cores.
· Aluminum plate: 1.2 mm.
· Copper stranded wire: 8 mm2.
· Hardness HRC (blade): 58.
[Applications]
· Ideal for cutting and stripping thick wires.

PDF

Part Number

Configured Part Number is shown.

N-839

 
Part Number
N-839
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 190
With or without spring Available Wire Cutting Ability of Copper(mm2) 8 Cutting Capacity: Others Aluminum Plate: 1.2 mm, VCT Wire: 3.5 mm² x 4 cores / VVR Wire: 3.5 mm² x 3 cores
Main body: option Main Body Weight(g) 150 Supplementary explanation Electrical Worker Proficiency Test Recommended Item industrial Scissors Blade Length mm: 40

Please check the type/dimensions/specifications of the part N-839 in the Multi Snip N-839 series.

Additional Products in this Category

Tech Support