(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nippers ideal for cutting in deep places.
[Features]
· End component of the nippers has a blade so finish of the cross section is almost flat.
· The thin blade width of 3 mm makes it ideal for densely wired places.
· For cutting in deep places (vertical type).
[Applications]
· Ideal for cutting at dense and deep places.
Product Category | Nippers | Nipper Type | Nippers | Overall Length(mm) | 117.5 |
---|---|---|---|---|---|
With or without spring | Available | Copper Wire Cutting Performance(mmφ) | 1 | Plastic Cutting Performance(mmφ) | 1.5 |
Wire Cutting Ability of Copper(mm2) | 0.9 | Main body: option | Main Body | Weight(g) | 58 |
Supplementary explanation | For cutting in deep places |
Please check the type/dimensions/specifications of the part N-36 in the End Nippers N-36 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy