(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Felt Disc S【5 Pieces Per Package】 (Part Numbers)

Felt Disc S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Felt Wheels
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 12
•Max. Rotational Speed (min-1(r.p.m)): 13000

PDF

Part Number

Configured Part Number is shown.

FUD10015S

 
Part Number
FUD10015S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Type Felt Disc Work material Stainless Steel / Brass / Gunmetal / Aluminum Diameter(mm) 100
Shaft Diameter(mm) 15 Thickness(mm) 12 Max. Rotational Speed(min-1(r.p.m)) 13000
Compatible Tools Disc Grinder Application Mirror finish Packaging Quantity(Sheets) 5

Please check the type/dimensions/specifications of the part FUD10015S in the Felt Disc S series.

Additional Products in this Category

Tech Support