(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vernier Caliper - Mono-Block, Standard Design, TVC (Part Numbers)

Vernier Caliper - Mono-Block, Standard Design, TVC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Standard Calipers
•Display Method: Vernier (Analog)
•Depth Bar W/WO: Not Included
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included

PDF

Part Number

Configured Part Number is shown.

TVC-100

 
Part Number
TVC-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Maximum Measured Length
(mm)
Instrumental Error
(mm)
1 Piece(s)Available

9 Days or more

701~10000–100012302385015012553311000±0.15

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar NA Minimum Read Value(mm) 0.05
Material Stainless Steel

Please check the type/dimensions/specifications of the part TVC-100 in the Vernier Caliper - Mono-Block, Standard Design, TVC series.

Products like this...

Part Number
TVC-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Maximum Measured Length
(mm)
Instrumental Error
(mm)
1 Piece(s)Available

9 Days or more

501~7000–60077016837100924524600±0.10

Additional Products in this Category

Tech Support