(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Digital Caliper - Standard Model, DT Type

Digital Caliper - Standard Model, DT Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Standard Calipers
•Display Method: Digital
•Depth Bar W/WO: Included
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DT-150
DT-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
1 Piece(s)Available

9 Days or more

101 to 1500–1502367716.540
1 Piece(s)Available

9 Days or more

151 to 2000–2002869019.550

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available E(mm) 67
F(mm) 38 G(mm) 16 Minimum Read Value(mm) 0.01
Instrumental Error(mm) ±0.03 Power Supply SR44 (silver oxide battery) 1 pc included for test Material Stainless Steel

Additional Products in this Category

Tech Support