(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Miniature Lead Pincers P-34

Miniature Lead Pincers P-34

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Wide/thin type pliers.
[Features]
· Not knurled.
· Hardness HRC: 42.
· Weight: 40 g.
· ESD control value: Ground resistance Rg < 1 x 10^12 Ω.
[Applications]
· Ideal for extraction and folding.

PDF

Part Number

Configured Part Number is shown.

P-34

 
Part Number
P-34
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 116
With or without spring Available Main body: option Main Body Weight(g) 40
Supplementary explanation The tip is finished wider and thinner than P-16. No knurling. As the handle opens automatically using a coil spring, it is non-fatiguing and easy to grip.

Please check the type/dimensions/specifications of the part P-34 in the Miniature Lead Pincers P-34 series.

Additional Products in this Category

Tech Support