(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long nose pliers - Yellow handle.

Long nose pliers - Yellow handle.
  • Volume Discount

Combination pliers for both fine grabbing and cutting.
[Features]
· Induction hardening keep a good sharpness.
· Made of special tool steel for high durability.
· The fine tip provides workability in narrow spaces.
· With easy-to-hold rigid grip.
[Application]
· Ideal for assembling, repairing and disassembling work on low electricity products, etc.
· Suitable for maintenance and repair of automobile and machinery etc.

Part Number

Configured Part Number is shown.

RA-150

Part Number
RA-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 161
Iron Wire Cutting Capacity(mmφ) 1.5 Set / Single Item Single Item Material KA70
Tip Shape Thin and Long/Serrated Main body: option Main Body Weight(g) 120
Head width(mm) 17 Head Length(mm) 50 Head Thickness(mm) 10
Tip width(mm) 2.5-4 Tip Thickness(mm) 1.8-3 Grip Width(mm) 48
Mount Dimensions - Height x Width(mm) 220×70

Please check the type/dimensions/specifications of the part RA-150 in the Long nose pliers - Yellow handle. series.

Additional Products in this Category

Tech Support