(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Nippers N-32

Miniature Nippers N-32

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Small nippers suitable for precision work.
[Features]
· Compact size of 130 mm total length that fits in the palm. It provides excellent maneuverability and ease of use.
· Small body convenient for cutting binding bands in a limited space.
· With a cutting edge that can cut lightly and produces a clean cross-section, finished exclusively for copper wires.
· The cut end of the binding band is less likely to jump out, thus preventing hand injuries.
· Chamfering of sharp projections of the rotating part prevents inadvertent injuries and promotes safe work.
[Applications]
· Ideal for cutting soft wires such as copper.

PDF

Part Number

Configured Part Number is shown.

N-32

 
Part Number
N-32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 128.5
With or without spring Available Copper Wire Cutting Performance(mmφ) 2 Wire Cutting Ability of Copper(mm2) 2
Main body: option Main Body Weight(g) 65 Supplementary explanation N-31 Large Powerful Type Electrostatic Countermeasure Specification Elastomer Grip Used

Please check the type/dimensions/specifications of the part N-32 in the Miniature Nippers N-32 series.

Additional Products in this Category

Tech Support