(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Longnose Pliers P-37

Miniature Longnose Pliers P-37

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Miniature longnose pliers.
[Features]
· Not knurled.
· Hardness HRC: 46.
· Weight: 60 g.
· ESD control value: Ground resistance Rg < 1 x 10^12 Ω.
[Applications]
· Ideal for narrow and deep spots.
· The grip part is elongated, making it convenient for work in narrow and deep areas.

PDF

Part Number

Configured Part Number is shown.

P-37

 
Part Number
P-37
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 138
With or without spring Available Main body: option Main Body Weight(g) 60
Supplementary explanation The width of the tip of the radio pliers for narrow places is 1.8 mm and height it 2.7 mm. The handle without knurling is automatically opened by a coil spring and it can be easily grasped. Size(mm) 138

Please check the type/dimensions/specifications of the part P-37 in the Miniature Longnose Pliers P-37 series.

Additional Products in this Category

Tech Support