(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cerabon

Cerabon
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Packaging Quantity (Book): 1

Part Number

Configured Part Number is shown.

Part Number
2CM-59
2CM-512
2CM-514
2CM-516
CK-10419
CK-1041111
CK-104112
CK-104113
CK-104115
CK-104116
CK-10619
CK-1061111
CK-106112
CK-106113
CK-106114
CK-106115
CK-106116
CM-10314
Part NumberMinimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Shape Grindstone thickness
(mm)
Grindstone width
(mm)
Grindstone length
(mm)
1 Piece(s)Available

14 Days or more

180Round type2.342.3450
1 Piece(s)Available

14 Days or more

400Round type2.342.3450
1 Piece(s)Available

12 Days or more

700Round type2.342.3450
1 Piece(s)Available

38 Days or more

1200Round type2.342.3450
1 Piece(s)Available

13 Days or more

180Square type14100
1 Piece(s)Available

8 Days or more

360Square type14100
1 Piece(s)Available

8 Days or more

400Square type14100
1 Piece(s)Available

12 Days or more

500Square type14100
1 Piece(s)Available

8 Days or more

1000Square type14100
1 Piece(s)Available

8 Days or more

1200Square type14100
1 Piece(s)Available

8 Days or more

180Square type16100
1 Piece(s)Available

8 Days or more

360Square type16100
1 Piece(s)Available

8 Days or more

400Square type16100
1 Piece(s)Available

8 Days or more

500Square type16100
1 Piece(s)Available

11 Days or more

700Square type16100
1 Piece(s)Available

8 Days or more

1000Square type16100
1 Piece(s)Available

8 Days or more

1200Square type16100
1 Piece(s)Available

13 Days or more

700Round type33100

Loading...

  1. 1

Basic Information

Model Ceramic Fiber Grindstone Packaging Quantity(Book) 1

Additional Products in this Category

Tech Support