(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resibon Grindstone for High Speed【20-25 Pieces Per Package】

Resibon Grindstone for High Speed
  • Volume Discount

Equipped with safety and functions appropriate for a higher-speed generation of grinding work. Further, besides improving both wear resistance and grinding performance, the soft contact of the grindstone reduces work fatigue.

Part Number

Configured Part Number is shown.

Part Number
RK1806-24
RK1806-24M
RK1806-36
RK1806-AWA24
RK1806-AWA24M
RK1806-WA24
RK1806-WA24M
RK1808-24
RK1808-24M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Object to be ground Particle Size
(#)
abrasive grain Hardness Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

6general steel / Cast Iron24APNRK 3G180 X 6 X 22.23A 24 P

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

6general steel / Cast Iron24AMNRK 3G180 X 6 X 22.23A 24 M

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

6general steel / Cast Iron36APNRK 3G180 X 6 X 22.23A 36 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

6general steel / Cast Iron24A/WAPNRK 3G180 X 6 X 22.23AWA 24 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

6general steel / Cast Iron24A/WAMNRK 3G180 X 6 X 22.23AWA 24 M

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Stainless Steel / Alloy Steel24WAPNRK 3G180 X 6 X 22.23WA 24 P

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Stainless Steel / Alloy Steel24WAMNRK 3G180 X 6 X 22.23WA 24 M

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

8general steel / Cast Iron24APNRK 3G180 X 8 X 22.23A 24 P

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

8general steel / Cast Iron24AMNRK 3G180 X 8 X 22.23A 24 M

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 180 Internal Diameter(mm) 22.23 Features Cutting Capacity Emphasis
Maximum operating rotation speed(m/s) 80 Reinforcing material (glass cloth)(Sheets) 3 Features For High-Speed
Number Contained In A Packet(Sheets) 25

Additional Products in this Category

Tech Support