(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Feature: Durability Value
•Maximum Operating Rotation Speed (m/s): 72
•Dedicated Pad: 1
Part Number |
---|
NT1002AC46 |
NT1002AC80 |
NT1002AC100 |
NT1002AC120 |
NT1002WA46 |
NT1002WA80 |
NT1003AC46 |
NT1003AC60 |
NT1003WA46 |
NT1003WA60 |
NT1003WA80 |
Loading...
Outer diameter Dimensions(mm) | 100 | Inner Diameter Dimension(mm) | 15 | Features | Durability emphasized |
---|---|---|---|---|---|
Maximum operating rotation speed(m/s) | 72 | Dedicated pad | 1 | Point Strategy | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy