(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Pocket Loupe (No Light)

Pocket Loupe (No Light)
  • Volume Discount

•Product Model: Pocket Loupe
•Includes LED Light: Not Included
•Material: Lens: Acrylic Resin

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NO.3122-P
NO.3150
NO.7910
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnification
(times)
Lens Size
(mm)
Mass
(g)
1 Piece(s)Available

11 Days or more

2.5 ~ 4φ 6521
1 Piece(s)Available

9 Days or more

3.5 ~ 560X5024
1 Piece(s)Available

9 Days or more

4φ 3630

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Light presence NA Material Lens: Acrylic Resin

Additional Products in this Category

Tech Support