(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Longnose Pliers P-35 (Part Numbers)

Miniature Longnose Pliers P-35

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Small-mouth long nose pliers that are suitable for precision work in which fine bending and grabbing of small objects are necessary.
[Features]
· The width of the tip is only 0.6 mm, making it as thin as tweezers.
· Since the gripper at the tip is not knurled (serrated), it will not scratch the gripped objects.
· Compact size of 116 mm total length that fits in the palm of a woman.
· Chamfering of sharp projections of the rotating part reduces accidental injuries and promotes safe work.
· Equipped with coil spring to prevent fatigue even during continuous work.
· Anti-static (ESD) specification soft grip for safe work with electronics.
[Applications]
· Besides lead bending of electronic parts, this is also ideal for precision work such as accessory manufacturing and wire crafts.

PDF

Part Number

Configured Part Number is shown.

P-35

 
Part Number
P-35
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 116
With or without spring Available Main body: option Main Body Weight(g) 45
Supplementary explanation Tip Width 0.6/Tip Height 1.1 Super-fine radio pliers with a coil spring handle that opens automatically, and is non-fatiguing and easy to grip. No knurling.

Please check the type/dimensions/specifications of the part P-35 in the Miniature Longnose Pliers P-35 series.

Additional Products in this Category

Tech Support