(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flathead stubby screwdriver with an overall length of 70 mm.
[Features]
· The total length is short, making it ideal for working in narrow places.
[Applications]
· Automobile interiors, and maintenance of motorcycles, bicycles, and machinery.
Part Number
Configured Part Number is shown.
SD-M
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 7.2 |
---|---|---|---|
Shaft length L (mm) | 23 | Single Product/Set Classification | Single Item |
Shaft type | Square | Magnet | Available |
Shaft through | NA | Bolster | NA |
Grip Type | Resin | Tip size / flathead (-) blade thickness (mm) B2 | 0.8 |
Overall Length L(mm) | 70 | Shaft width across flats(mm) | 6 |
Show More | |||
Grip Width D(mm) | 31 | Weight(g) | 40 |
Show Less |
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 7.2 | Shaft length L (mm) | 23 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Square | Magnet | Available |
Shaft through | NA | Bolster | NA | Grip Type | Resin |
Tip size / flathead (-) blade thickness (mm) B2 | 0.8 | Overall Length L(mm) | 70 | Shaft width across flats(mm) | 6 |
Grip Width D(mm) | 31 | Weight(g) | 40 |
Please check the type/dimensions/specifications of the part SD-M in the Stubby Screwdriver SD-M series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy