(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ballpoint L-Type Wrench (BS-04)

Ballpoint L-Type Wrench BS-04
  • Volume Discount

L type hexagonal bar wrench made of special alloy steel that enhances high torque, durability, and wear resistance.
[Features]
· Various strength-enhancing alloy elements are blended, realizing high torque properties and toughness (tenacious and impact resistant).
· Based on high-level heat treatment and hard chrome plating treatment, durability and wear resistance are increased, and accurate work and safety are improved.
· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.
· Standard type.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery, electronic equipment, automobiles, motorcycles and bicycles.

PDF

Part Number

Configured Part Number is shown.

BS-04

 
Part Number
BS-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

4782511

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Single Item
Material Special Alloy Steel

Please check the type/dimensions/specifications of the part BS-04 in the Ballpoint L-Type Wrench series.

Products like this...

Part Number
BS-02
BS-03
BS-05
BS-06
BS-08
BS-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

258162
1 Piece(s)Available

12 Days or more

374206
1 Piece(s)Available

8 Days or more

5892819
1 Piece(s)Available

12 Days or more

61013232
1 Piece(s)Available

12 Days or more

81123663
1 Piece(s)Available

8 Days or more

1.551141

Additional Products in this Category

Tech Support