(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Way Ratchet Offset Wrench

4-Way Ratchet Offset Wrench
  • Volume Discount

4-way ratchet offset wrench that handles 4 sizes of bolts and nuts.
[Features]
· By having different sized box parts on each end it saves the hassle when switching between sizes and significantly improves work efficiency.
· As the body has a thin straight shape, it exhibits power in deep and narrow places.
· With safety rope mounting holes.
· Requires bolts/nuts that match the size.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RMW-0813
RMW-1215
RMW-1419
RMW-1619
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

8 Days or more

1508×10×12×1320.224.813.816.8
1 Piece(s)Available

10 Days or more

19012×13×14×1526.529.517.118
1 Piece(s)Available

8 Days or more

23014×17×18×1931.533.519.321.9
1 Piece(s)Available

8 Days or more

23016×17×18×1931.533.520.221.9

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support