(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TOP Disc 100x15

TOP Disc 100x15
  • Volume Discount

Ideal for medium polishing. No clogging, and burns are also unlikely.

[Features]
· A dynamo popular with various users.
· Supports metals as well as stone materials and glass. 4 types of abrasives are available. Select the product depending on the usage.
· Previously, when removing various types of beads, polishing with abrasive paper was done after grinding with offset grinding stone, but now it is possible to both grind and polish with TOP discs.
· Ideal for medium polishing.
· Little clogging.
· Very limited scorching.

Part Number

Configured Part Number is shown.

GP10015C9

Part Number
GP10015C9
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

39 Days or more

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Glass Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Particle Size(#) 180 abrasive grain Silicon Carbide
Packaging Quantity(Sheets) 5 Maximum Number of Rotation(min-1) 13000

Please check the type/dimensions/specifications of the part GP10015C9 in the TOP Disc 100x15 series.

Additional Products in this Category

Tech Support